??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BMF 235K-PS-C-2A-SA95-S4-00,5
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 235K-PS-C-2A-SA95-S4-00,5
VERF
Availability
Available
BC
Order code
BMF00J5
TC
Product identifier
BMF 235K-PS-C-2A-SA95-S4-00,5
PX
Product view
45777_00
ICON
WEBINC
Product family
T-slot;Cylinder with tie rod;Twin;T-slot;Cylinder with tie rod
W
Weight
0.028 Kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
EDZ
DESCRIPT
Description
Dimension = 23.5 x 5 x 5.5 mm, Connection = M12x1-Male, 4-pin, A-coded, Cable = PUR, 0.5 m, Housing material = PA 12, Switching output = PNP normally open (NO), Switching frequency = 3000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.